Quantity | Unit price |
---|---|
1 - 199 | $4.2084 |
200 - 399 | $2.1043 |
400 - 1999 | $0.8447 |
2000 - 19999 | $0.3755 |
20000 - 39999 | $0.3573 |
40000 - 59999 | $0.3376 |
60000 + | $0.3194 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low-Density Polyethylene |
---|---|
Color | Red |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Sizes (All) | M26 x 1.5 |
Thread Length | 13.7 mm |
Thread Length | 0.539 in |
Overall Diameter | 32.6 mm |
Overall Diameter | 1.283 in |
Overall Height | 18.6 mm |
Overall Height | 0.732 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue