Quantity | Unit price |
---|---|
1 - 249 | $5.2512 |
250 - 499 | $2.6331 |
500 - 2499 | $1.0504 |
2500 - 24999 | $0.4676 |
25000 - 49999 | $0.4425 |
50000 + | $0.4202 |
Threaded Height | 9.7 mm |
---|---|
Threaded Height | 0.380 in |
Colour | Black |
Compatible Thread Sizes (All) | 1-16 |
Compatible Thread Standard | UNJ |
Compatible Thread Standard | UNJS |
Compatible Thread Standard (All) | UNJ, UNJS |
Fitting Style | Threaded |
Full Material | High Density Polyethylene |
Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue