Quantity | Unit price |
---|---|
1 - 149 | $3.9965 |
150 - 299 | $1.9982 |
300 - 1499 | $0.7994 |
1500 - 14999 | $0.3558 |
15000 - 29999 | $0.3361 |
30000 + | $0.3194 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 32.4 mm |
---|---|
Overall Diameter | 1.276 in |
Overall Height | 19.5 mm |
Overall Height | 0.768 in |
Colour | Red |
Compatible Thread Sizes (All) | 7/8-14 |
Compatible Thread Standard | BSP |
Compatible Thread Standard | GAS |
Compatible Thread Standard (All) | BSP, GAS |
Fitting Style | Threaded |
Full Material | Low Density Polyethylene |
Material | LDPE |
Threaded Height | 12.5 mm |
Threaded Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue