Quantity | Unit price |
---|---|
1 - 12 | $6.16 |
13 - 30 | $5.54 |
31 - 62 | $4.71 |
63 - 124 | $3.77 |
125 + | $2.83 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 25.4 mm |
---|---|
Base Diameter | 1.000 in |
Knob Diameter | 41.4 mm |
Knob Diameter | 1.630 in |
Knob Height | 61.5 mm |
Knob Height | 2.420 in |
Thread Size | 1/2 Press-Fit Shaft |
Finish | Clear Zinc |
Insert Material | No Insert |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | TPE (Overmold), Polypropylene (Base) |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue