Quantity | Unit price |
---|---|
1 - 13 | $7.37 |
14 - 34 | $6.63 |
35 - 69 | $5.64 |
70 - 139 | $4.51 |
140 + | $3.38 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 19.3 mm |
---|---|
Base Diameter | 0.760 in |
Knob Diameter | 28.2 mm |
Knob Diameter | 1.110 in |
Knob Height | 97.8 mm |
Knob Height | 3.850 in |
Thread Size | 3/8-16 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue