Quantity | Unit price |
---|---|
1 - 14 | $8.05 |
15 - 37 | $7.24 |
38 - 74 | $6.16 |
75 - 149 | $4.93 |
150 + | $3.69 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 23.4 mm |
---|---|
Base Diameter | 0.920 in |
Knob Diameter | 35.1 mm |
Knob Diameter | 1.380 in |
Knob Height | 50.8 mm |
Knob Height | 2.000 in |
Shaft Length | 14 mm |
Shaft Length | 0.550 in |
Shaft Center to End Width | 14 mm |
Shaft Center to End Width | 0.550 in |
Internal Thread Size | 1/4, M6 |
Thread Size | M6/M8 |
Finish | No Finish |
Insert Material | Self-Tapping |
Insert Type | Blind Hole (Self-Tapping) |
Knob Color | Black |
Knob Material | TPE (Overmold), Polypropylene (Base) |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue