Quantity | Unit price |
---|---|
1 - 9 | $5.91 |
10 - 69 | $5.13 |
70 - 99 | $5.00 |
100 - 149 | $4.85 |
150 - 199 | $4.70 |
200 + | $4.39 |
Inside Diameter Range | 63.5 - 71.4 mm |
---|---|
Inside Diameter Range | 2.500 - 2.812 in |
Maximum Inside Diameter | 71.4 mm |
Maximum Inside Diameter | 2.812 in |
Minimum Inside Diameter | 63.5 mm |
Minimum Inside Diameter | 2.500 in |
Width | 19.1 mm |
Width | 0.750 in |
Clamp Style | T-Bolt Hose Clamps |
Color | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
SAE Code | 52 |
Special Features | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue