Quantity | Unit price |
---|---|
1 - 4 | $7.14 |
5 - 14 | $6.03 |
15 - 24 | $5.36 |
25 - 174 | $4.81 |
175 - 249 | $4.69 |
250 - 374 | $4.47 |
375 - 499 | $4.35 |
500 + | $4.02 |
Inside Diameter Range | 54 - 58.7 mm |
---|---|
Inside Diameter Range | 2.125 - 2.312 in |
Maximum Inside Diameter | 58.7 mm |
Maximum Inside Diameter | 2.312 in |
Minimum Inside Diameter | 54 mm |
Minimum Inside Diameter | 2.125 in |
Width | 19.1 mm |
Width | 0.750 in |
Clamp Style | T-Bolt Hose Clamps |
Color | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
SAE Code | 36 |
Special Features | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue