Quantity | Unit price |
---|---|
1 - 1 | $8.18 |
2 - 13 | $7.11 |
14 - 19 | $6.82 |
20 - 29 | $6.65 |
30 - 39 | $6.36 |
40 + | $6.05 |
Inside Diameter Range | 184.2 - 192.1 mm |
---|---|
Inside Diameter Range | 7.250 - 7.562 in |
Maximum Inside Diameter | 192.1 mm |
Maximum Inside Diameter | 7.562 in |
Minimum Inside Diameter | 184.2 mm |
Minimum Inside Diameter | 7.250 in |
Width | 19.1 mm |
Width | 0.750 in |
Clamp Style | T-Bolt Hose Clamps |
Color | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
SAE Code | 204 |
Special Features | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue