Quantity | Unit price |
---|---|
1 - 4 | $7.57 |
5 - 34 | $6.52 |
35 - 49 | $6.36 |
50 - 99 | $6.19 |
100 - 149 | $5.91 |
150 + | $5.60 |
Inside Diameter Range | 146.1 - 154 mm |
---|---|
Inside Diameter Range | 5.750 - 6.062 in |
Maximum Inside Diameter | 154 mm |
Maximum Inside Diameter | 6.062 in |
Minimum Inside Diameter | 146.1 mm |
Minimum Inside Diameter | 5.750 in |
Width | 19.1 mm |
Width | 0.750 in |
Clamp Style | T-Bolt Hose Clamps |
Color | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
SAE Code | 156 |
Special Features | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue