Quantity | Unit price |
---|---|
1 - 4 | $7.44 |
5 - 34 | $6.52 |
35 - 49 | $6.19 |
50 - 99 | $6.05 |
100 - 149 | $5.75 |
150 + | $5.43 |
Inside Diameter Range | 139.7 - 147.6 mm |
---|---|
Inside Diameter Range | 5.500 - 5.812 in |
Maximum Inside Diameter | 147.6 mm |
Maximum Inside Diameter | 5.812 in |
Minimum Inside Diameter | 139.7 mm |
Minimum Inside Diameter | 5.500 in |
Width | 19.1 mm |
Width | 0.750 in |
Clamp Style | T-Bolt Hose Clamps |
Color | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
SAE Code | 148 |
Special Features | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue