Quantity | Unit price |
---|
Inside Diameter Range | 127 - 134.9 mm |
---|---|
Inside Diameter Range | 5.000 - 5.312 in |
Maximum Inside Diameter | 134.9 mm |
Maximum Inside Diameter | 5.312 in |
Minimum Inside Diameter | 127 mm |
Minimum Inside Diameter | 5.000 in |
Width | 19.1 mm |
Width | 0.750 in |
Clamp Style | T-Bolt Hose Clamps |
Color | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
SAE Code | 132 |
Special Features | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue