Quantity | Unit price |
---|---|
1 - 4 | $6.97 |
5 - 34 | $6.05 |
35 - 49 | $5.91 |
50 - 99 | $5.75 |
100 - 149 | $5.43 |
150 + | $5.13 |
Inside Diameter Range | 108 - 115.9 mm |
---|---|
Inside Diameter Range | 4.250 - 4.562 in |
Maximum Inside Diameter | 115.9 mm |
Maximum Inside Diameter | 4.562 in |
Minimum Inside Diameter | 108 mm |
Minimum Inside Diameter | 4.250 in |
Width | 19.1 mm |
Width | 0.750 in |
Clamp Style | T-Bolt Hose Clamps |
Color | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
SAE Code | 108 |
Special Features | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue