Quantity | Unit price |
---|---|
1 - 174 | $0.6181 |
175 - 349 | $0.3972 |
350 - 699 | $0.2209 |
700 - 3499 | $0.1749 |
3500 - 6999 | $0.1705 |
7000 - 10499 | $0.1676 |
10500 - 13999 | $0.1587 |
14000 + | $0.1487 |
Compatible Coupling Size | 15.9 mm |
---|---|
Compatible Coupling Size | 0.625 in |
Head Diameter | 30.1 mm |
Head Diameter | 1.187 in |
Inside Diameter | 24.9 mm |
Inside Diameter | 0.982 in |
Overall Height | 10.2 mm |
Overall Height | 0.400 in |
Color | Black |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue