Quantity | Unit price |
---|---|
1 - 124 | $0.676 |
125 - 249 | $0.4343 |
250 - 499 | $0.2416 |
500 - 2499 | $0.1928 |
2500 - 4999 | $0.1882 |
5000 - 7499 | $0.1839 |
7500 - 9999 | $0.1735 |
10000 + | $0.1642 |
Compatible Coupling Size | 19.1 mm |
---|---|
Compatible Coupling Size | 0.750 in |
Head Diameter | 36.5 mm |
Head Diameter | 1.437 in |
Inside Diameter | 28.2 mm |
Inside Diameter | 1.110 in |
Overall Height | 10.2 mm |
Overall Height | 0.400 in |
Color | Black |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue