Quantity | Unit price |
---|---|
1 - 11 | $61.55 |
12 - 59 | $41.10 |
60 - 119 | $38.92 |
120 - 179 | $36.91 |
180 - 239 | $34.91 |
240 + | $32.87 |
Base Diameter | 100.1 mm |
---|---|
Base Diameter | 3.940 in |
Base Type | Plastic Swivel |
Material | Nylon;Steel |
Mount Type | Threaded Stud |
Thread Size | 3/4-10 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue