Quantity | Unit price |
---|---|
1 - 11 | $55.51 |
12 - 59 | $37.04 |
60 - 119 | $35.18 |
120 - 179 | $33.29 |
180 - 239 | $31.42 |
240 + | $29.55 |
Base Diameter | 80 mm |
---|---|
Base Diameter | 3.150 in |
Base Type | Plastic Swivel |
Material | Nylon;Steel |
Mount Type | Threaded Stud |
Thread Size | 3/4-10 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue