Quantity | Unit price |
---|---|
1 - 23 | $15.28 |
24 - 119 | $10.23 |
120 - 239 | $9.66 |
240 - 359 | $9.22 |
360 - 479 | $8.64 |
480 + | $8.20 |
Base Diameter | 59.9 mm |
---|---|
Base Diameter | 2.360 in |
Base Type | Plastic Swivel |
Material | Nylon;Steel |
Mount Type | Threaded Stud |
Thread Size | 1/2-13 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue