Quantity | Unit price |
---|---|
1 - 23 | $14.42 |
24 - 119 | $9.51 |
120 - 239 | $9.08 |
240 - 359 | $8.64 |
360 - 479 | $8.20 |
480 + | $7.65 |
Base Diameter | 50 mm |
---|---|
Base Diameter | 1.970 in |
Base Type | Plain |
Material | Nylon;Steel |
Mount Type | Threaded Stud |
Thread Size | 1/2-13 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue