Quantity | Unit price |
---|---|
1 - 49 | $4.04 |
50 - 99 | $3.74 |
100 - 499 | $3.45 |
500 - 999 | $3.16 |
1000 - 4999 | $2.77 |
5000 - 9999 | $2.31 |
10000 + | $1.85 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 38.0 mm |
---|---|
Base Diameter | 1.496 in |
Stud Length | 60.0 mm |
Stud Length | 2.362 in |
Base Type | Plastic Rigid |
Compatible Thread Standard | Metric |
Full Material | Polypropylene |
Material | PP |
Mount Type | Threaded Stud |
Thread Size | M8 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue