Quantity | Unit price |
---|---|
1 - 23 | $5.63 |
24 - 51 | $4.04 |
52 - 99 | $2.83 |
100 - 999 | $1.61 |
1000 - 1999 | $1.53 |
2000 - 2999 | $1.45 |
3000 - 3999 | $1.37 |
4000 + | $1.30 |
Base Diameter | 48 mm |
---|---|
Base Diameter | 1.890 in |
Base Height | 10 mm |
Base Height | 0.394 in |
Thread Length | 25.4 mm |
Thread Length | 1.000 in |
Base Type | Plastic Rigid |
Color | Black |
Full Material | Polypropylene;Low-Carbon Steel |
Material | PP;Carbon Steel |
Mount Type | Threaded Stud |
Thread Size | 1/2-13 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue