Quantity | Unit price |
---|---|
1 - 23 | $1.68 |
24 - 51 | $1.22 |
52 - 239 | $0.90 |
240 - 1199 | $0.67 |
1200 + | $0.56 |
Base Diameter | 24 mm |
---|---|
Base Diameter | 0.945 in |
Base Height | 6 mm |
Base Height | 0.236 in |
Thread Length | 16.5 mm |
Thread Length | 0.650 in |
Base Type | Plastic Rigid |
Color | Natural |
Full Material | Nylon;Low-Carbon Steel |
Material | Nylon;Carbon Steel |
Mount Type | Threaded Stud |
Thread Size | 1/4-20 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue