Quantity | Unit price |
---|---|
1 - 99 | $3.0028 |
100 - 249 | $1.4942 |
250 - 499 | $0.6006 |
500 - 1999 | $0.4009 |
2000 - 5999 | $0.2678 |
6000 - 11999 | $0.2531 |
12000 - 17999 | $0.2397 |
18000 + | $0.2297 |
Compatible Tube Size | 31.8 mm |
---|---|
Compatible Tube Size | 1.250 in |
Compatible Tube Gauge | 14-20 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue