Quantity | Unit price |
---|---|
1 - 212 | $1.2096 |
213 - 424 | $0.8645 |
425 - 849 | $0.6056 |
850 - 1699 | $0.4331 |
1700 - 8499 | $0.3468 |
8500 + | $0.3286 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Matte |
Inside Length | 12.7 mm |
Inside Length | 0.500 in |
Tube Diameter | 25.4 mm |
Tube Diameter | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.