Quantity | Unit price |
---|---|
1 - 137 | $0.8691 |
138 - 274 | $0.6191 |
275 - 549 | $0.4345 |
550 - 1099 | $0.3103 |
1100 - 5499 | $0.2483 |
5500 - 10999 | $0.2363 |
11000 + | $0.2242 |
Compatible Tube Size | 31.8 mm |
---|---|
Compatible Tube Size | 1.250 in |
Compatible Tube Gauge | 18 |
Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Color | Black |
Finish | Polished |
Head Shape | Dome |
Fitting Style | Push-Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue