Quantity | Unit price |
---|
Compatible Tube Size | 31.8 mm |
---|---|
Compatible Tube Size | 1.250 in |
Compatible Tube Gauge | 16 |
Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Color | Black |
Finish | Polished |
Head Shape | Dome |
Fitting Style | Push-Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue