Quantity | Unit price |
---|---|
1 - 199 | $2.3313 |
200 - 399 | $1.1627 |
400 - 1999 | $0.4663 |
2000 - 5999 | $0.206 |
6000 - 11999 | $0.1864 |
12000 - 21999 | $0.1757 |
22000 + | $0.1651 |
Compatible Tube Size | 25.4 mm |
---|---|
Compatible Tube Size | 1.000 in |
Compatible Tube Gauge | 18 |
Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Color | Black |
Finish | Polished |
Head Shape | Dome |
Fitting Style | Push-Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue