Quantity | Unit price |
---|---|
1 - 269 | $2.1345 |
270 - 539 | $1.0704 |
540 - 2699 | $0.4285 |
2700 - 5399 | $0.1908 |
5400 - 10799 | $0.1711 |
10800 - 21599 | $0.162 |
21600 + | $0.1515 |
Compatible Tube Size | 23.9 mm |
---|---|
Compatible Tube Size | 0.940 in |
Compatible Tube Gauge | 18 |
Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Color | Black |
Finish | Polished |
Head Shape | Dome |
Fitting Style | Push-Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue