Quantity | Unit price |
---|---|
1 - 337 | $0.5889 |
338 - 674 | $0.4193 |
675 - 1349 | $0.2938 |
1350 - 2699 | $0.2104 |
2700 - 13499 | $0.1681 |
13500 - 26999 | $0.1605 |
27000 + | $0.1512 |
Compatible Tube Size | 22.2 mm |
---|---|
Compatible Tube Size | 0.875 in |
Compatible Tube Gauge | 18 |
Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Color | Black |
Finish | Polished |
Head Shape | Dome |
Fitting Style | Push-Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue