Quantity | Unit price |
---|---|
1 - 374 | $0.6934 |
375 - 749 | $0.4951 |
750 - 1499 | $0.3482 |
1500 - 2999 | $0.2483 |
3000 - 14999 | $0.1984 |
15000 - 29999 | $0.1893 |
30000 + | $0.1786 |
Compatible Tube Size | 20.7 mm |
---|---|
Compatible Tube Size | 0.813 in |
Compatible Tube Gauge | 16 |
Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Color | Black |
Finish | Polished |
Head Shape | Dome |
Fitting Style | Push-Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue