Quantity | Unit price |
---|---|
1 - 399 | $2.0892 |
400 - 799 | $1.0445 |
800 - 3999 | $0.4164 |
4000 - 7999 | $0.1864 |
8000 - 11999 | $0.1666 |
12000 - 23999 | $0.1574 |
24000 + | $0.1485 |
Compatible Tube Size | 19.1 mm |
---|---|
Compatible Tube Size | 0.750 in |
Compatible Tube Gauge | 18 |
Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Color | Black |
Finish | Polished |
Head Shape | Dome |
Fitting Style | Push-Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue