Quantity | Unit price |
---|---|
1 - 199 | $3.7314 |
200 - 399 | $1.8578 |
400 - 999 | $0.7478 |
1000 - 4999 | $0.3323 |
5000 - 9999 | $0.2992 |
10000 + | $0.2835 |
Compatible Tube Size | 25.4 mm |
---|---|
Compatible Tube Size | 1.000 in |
Head Shape | Angled |
Fitting Style | Ribbed |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue