Quantity | Unit price |
---|---|
1 - 249 | $3.3692 |
250 - 499 | $1.6847 |
500 - 2499 | $0.6754 |
2500 - 7499 | $0.3008 |
7500 - 12499 | $0.2693 |
12500 + | $0.2551 |
Compatible Tube Size | 19.1 mm |
---|---|
Compatible Tube Size | 0.750 in |
Head Shape | Angled |
Fitting Style | Ribbed |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue