Quantity | Unit price |
---|---|
1 - 624 | $1.4988 |
625 - 1249 | $0.6802 |
1250 - 2499 | $0.477 |
2500 - 12499 | $0.274 |
12500 - 24999 | $0.2583 |
25000 + | $0.2456 |
Compatible Tube Size | 19.1 mm |
---|---|
Compatible Tube Size | 0.750 in |
Head Shape | Angled |
Fitting Style | Ribbed |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue