Quantity | Unit price |
---|---|
1 - 2 | $406.88 |
3 - 4 | $400.69 |
5 - 9 | $394.79 |
10 + | $386.54 |
Pitch Length | 55 mm |
---|---|
Pitch Length | 2.165 in |
Roll Length | 9 m |
Roll Length | 29.528 ft |
Wall Thickness | 6 mm |
Wall Thickness | 0.236 in |
Color | Black |
For Use With | Bundle smaller hoses |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 128 mm |
Compatible Hose Diameter | 5.039 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue