Quantity | Unit price |
---|---|
1 - 2 | $385.43 |
3 - 4 | $379.66 |
5 - 9 | $373.89 |
10 + | $365.98 |
Pitch Length | 42 mm |
---|---|
Pitch Length | 1.654 in |
Roll Length | 20 m |
Roll Length | 65.617 ft |
Wall Thickness | 5 mm |
Wall Thickness | 0.197 in |
Color | Black |
For Use With | -32 and -36 Hydraulic Hose, Bundle Smaller Hoses |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 67 mm |
Compatible Hose Diameter | 2.637 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue