Quantity | Unit price |
---|---|
1 - 2 | $170.23 |
3 - 4 | $167.80 |
5 - 9 | $165.06 |
10 + | $161.72 |
Pitch Length | 22 mm |
---|---|
Pitch Length | 0.866 in |
Roll Length | 20 m |
Roll Length | 65.617 ft |
Wall Thickness | 2.5 mm |
Wall Thickness | 0.098 in |
Color | Black |
For Use With | -10 and -12 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 27 mm |
Compatible Hose Diameter | 1.062 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue