Quantity | Unit price |
---|---|
1 - 8 | $815.87 |
9 - 18 | $733.89 |
19 + | $693.56 |
Roll Length | 20 m |
---|---|
Roll Length | 65.6 ft |
Wall Thickness | 5.5 mm |
Wall Thickness | 0.217 in |
Wrap Inside Diameter | 47 mm |
Wrap Inside Diameter | 1.850 in |
Color | Gray |
For Use With | -24 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Specifications | ISO 6805 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue