Quantity | Unit price |
---|---|
1000 - 9999 | $0.1265 |
10000 - 24999 | $0.1214 |
25000 + | $0.1168 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 14.3 mm |
---|---|
Compatible Cable Diameter Range | 0.562 in |
Compatible Panel Thickness Range | 0.8 - 4.7 mm |
Compatible Panel Thickness Range | 0.031 - 0.187 in |
Maximum Compatible Cable Diameter | 14.3 mm |
Maximum Compatible Cable Diameter | 0.562 in |
Maximum Compatible Panel Thickness | 4.7 mm |
Maximum Compatible Panel Thickness | 0.187 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | 0.031 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Adjustability | Fixed |
Color | Natural |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Plug in; Adhesive Mount |
Style | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue