Quantity | Unit price |
---|---|
250 + | $0.52 |
Compatible Panel Thickness Range | 0.8 - 1.5 mm |
---|---|
Compatible Panel Thickness Range | 0.031 - 0.059 in |
Maximum Compatible Panel Thickness | 1.5 mm |
Maximum Compatible Panel Thickness | 0.059 in |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | 0.031 in |
Mounting Hole Length | 13.0 mm |
Mounting Hole Length | 0.512 in |
Mounting Hole Width | 8.0 mm |
Mounting Hole Width | 0.315 in |
Mounting Hole Dimensions | 13.0 x 8.0 mm | 0.315 in |
Color | Black |
Full Material | Acrylonitrile Butadiene Styrene |
Key Type | No Key |
Latch Material | ABS |
Latch Style | Sliding Latch |
Latch Type | Slam Action Slide |
Material | ABS |
Mounting Orientation | Universal |
Spring Material | Stainless Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue