Quantity | Unit price |
---|---|
1 - 399 | $4.7987 |
400 - 799 | $2.3918 |
800 - 3999 | $0.9584 |
4000 - 39999 | $0.4269 |
40000 - 79999 | $0.4042 |
80000 + | $0.3845 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Side Pull |
Overall Height | 10 mm |
Overall Height | 0.394 in |
Minimum Overall Diameter | 17 mm |
Minimum Overall Diameter | 0.669 in |
Maximum Overall Diameter | 17 mm |
Maximum Overall Diameter | 0.669 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue