Menu Search

Nylon Hex Socket Drive Shoulder Screw - Thread Size 3/8-16; Thread Length 15.9 mm | 0.625 in

This shoulder screw absorbs vibration between two panels. It has a shoulder length of 38.1 mm | 1.500 in.
Item code:

31050150

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 999 $1.0394
1000 - 4999 $0.4636
5000 - 9999 $0.4602
10000 + $0.4566
Standard pack: 250

Order in multiple of 250

Total price:

$259.85

250 x $1.0394

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Compatible Hex Key Size 0.250 in
Head Diameter 0.740 in
Head Height 0.307 in
Shoulder Diameter 0.493 in
Shoulder Length 1.500 in
Thread Length 0.625 in
Thread Size 3/8-16
Material Nylon
Full Material Nylon 6/6
Drive Type Hex Socket Drive

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us