Quantity | Unit price |
---|---|
1 - 1999 | $0.35 |
2000 - 4999 | $0.31 |
5000 - 9999 | $0.27 |
10000 - 19999 | $0.21 |
20000 + | $0.16 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 9.1 mm |
---|---|
Hub Diameter | 0.360 in |
Hub Height | 1.5 mm |
Hub Height | 0.060 in |
Knob Diameter | 9.5 mm |
Knob Diameter | 0.375 in |
Knob Height | 5.8 mm |
Knob Height | 0.230 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue