Quantity | Unit price |
---|---|
1 - 2469 | $0.29 |
2470 - 6174 | $0.27 |
6175 - 12349 | $0.23 |
12350 - 24699 | $0.18 |
24700 + | $0.14 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 7.1 mm |
---|---|
Hub Diameter | 0.280 in |
Hub Height | 1.5 mm |
Hub Height | 0.060 in |
Knob Diameter | 8 mm |
Knob Diameter | 0.313 in |
Knob Height | 4.8 mm |
Knob Height | 0.190 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue