Quantity | Unit price |
---|---|
1 - 299 | $1.11 |
300 - 749 | $1.00 |
750 - 1499 | $0.85 |
1500 - 2999 | $0.68 |
3000 + | $0.51 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Height | 8.9 mm |
---|---|
Hub Height | 0.350 in |
Knob Diameter | 31.8 mm |
Knob Diameter | 1.250 in |
Knob Height | 13.5 mm |
Knob Height | 0.530 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue