Quantity | Unit price |
---|---|
1 - 699 | $0.91 |
700 - 1749 | $0.82 |
1750 - 3499 | $0.70 |
3500 - 6999 | $0.56 |
7000 + | $0.42 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Height | 6.6 mm |
---|---|
Hub Height | 0.260 in |
Knob Diameter | 25.9 mm |
Knob Diameter | 1.020 in |
Knob Height | 12.2 mm |
Knob Height | 0.480 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue