Quantity | Unit price |
---|---|
1 - 179 | $0.90 |
180 - 449 | $0.81 |
450 - 899 | $0.68 |
900 - 1799 | $0.55 |
1800 + | $0.41 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 15 mm |
---|---|
Hub Diameter | 0.590 in |
Hub Height | 2.5 mm |
Hub Height | 0.100 in |
Knob Diameter | 25.4 mm |
Knob Diameter | 1.000 in |
Knob Height | 9.7 mm |
Knob Height | 0.380 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue