Quantity | Unit price |
---|---|
1 - 499 | $0.57 |
500 - 1249 | $0.52 |
1250 - 2499 | $0.44 |
2500 - 4999 | $0.35 |
5000 + | $0.26 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 10.7 mm |
---|---|
Hub Diameter | 0.420 in |
Hub Height | 2 mm |
Hub Height | 0.080 in |
Knob Diameter | 15.9 mm |
Knob Diameter | 0.625 in |
Knob Height | 6.4 mm |
Knob Height | 0.250 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue