Quantity | Unit price |
---|---|
1 - 999 | $0.46 |
1000 - 2499 | $0.42 |
2500 - 4999 | $0.36 |
5000 - 9999 | $0.28 |
10000 + | $0.21 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 10.7 mm |
---|---|
Hub Diameter | 0.420 in |
Hub Height | 1.8 mm |
Hub Height | 0.070 in |
Knob Diameter | 12.7 mm |
Knob Diameter | 0.500 in |
Knob Height | 6.4 mm |
Knob Height | 0.250 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue