Quantity | Unit price |
---|---|
1 - 169 | $0.90 |
170 - 424 | $0.81 |
425 - 849 | $0.69 |
850 - 1699 | $0.55 |
1700 + | $0.41 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 15.0 mm |
---|---|
Hub Diameter | 0.591 in |
Hub Height | 2.5 mm |
Hub Height | 0.098 in |
Knob Diameter | 25.4 mm |
Knob Diameter | 1 in |
Knob Height | 9.7 mm |
Knob Height | 0.382 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male or Female |
Thread Size | M6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue